Альтернативные решения

  • LT8640S
    LT8640S

    42V, 6A Synchronous Step-Down Silent Switcher 2 with 2.5μA Quiescent Current

Обзор

Особенности и преимущества

  • Silent Switcher® 2 Architecture
    • Ultralow EMI/EMC Emissions on Any PCB
    • Eliminates PCB Layout Sensitivity
    • Internal Bypass Capacitors Reduce Radiated EMI
    • Optional Spread Spectrum Modulation
  • High Efficiency at High Frequency
    • Up to 95% Efficiency at 1MHz, 12VIN to 5VOUT
    • Up to 94% Efficiency at 2MHz, 12VIN to 5VOUT
  • Wide Input Voltage Range: 3.4V to 65V
  • Ultralow Quiescent Current Burst Mode® Operation
    • 2.5μA IQ Regulating 12VIN to 3.3VOUT
    • Output Ripple < 10mVP-P
  • External Compensation: Fast Transient Response and Current Sharing (LT8646S)
  • Fast Minimum Switch On-Time: 40ns
  • Low Dropout Under All Conditions: 60mV at 1A
  • Adjustable and Synchronizable: 200kHz to 2.2MHz
  • Peak Current Mode Operation
  • Output Soft-Start and Tracking
  • Small 32-Lead 6mm × 4mm LQFN Package

Подробнее о продукте

The LT8645S synchronous step-down regulator features second generation Silent Switcher architecture designed to minimize EMI/EMC emissions while delivering high efficiency at high switching frequencies. This includes the integration of bypass capacitors to optimize all the fast current loops inside and make it easy to achieve advertised EMI performance by eliminating layout sensitivity. This performance makes the LT8645S ideal for noise sensitive applications and environments.

The fast, clean, low-overshoot switching edges enable high efficiency operation even at high switching frequencies, leading to a small overall solution size. Peak current mode control with a 40ns minimum on-time allows high step down ratios even at high switching frequencies.

Burst Mode operation enables ultralow standby current consumption, pulse-skipping mode allows full switching frequency at lower output loads, or spread spectrum operation can further reduce EMI/EMC emissions. Soft-start and tracking functionality is accessed via the TR/SS pin, and an accurate input voltage UVLO threshold can be set using the EN/UV pin. A CLKOUT pin enables synchronizing other regulators to the LT8645S.

Applications

  • Automotive and Industrial Supplies
  • General Purpose Step-Down
  • GSM Power Supplies

Статус продукта icon-recommended Производство

По меньшей мере, одна модель из данной серии продукции находится в производстве и доступна для приобретения. Продукт подходит для применения в новых разработках, но возможно наличие новейших альтернатив.

Оценочные комплекты (1)

Инструменты и симуляторы

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.

LTPowerCAD

Design tools for the following parts are available in LTpowerCAD:

LT8645S

Сопутствующие компоненты

LT8645S Сопутствующие компоненты

Рекомендуемые Related Parts

Ресурсы проектирования

Компания Analog Devices всегда уделяла повышенное внимание обеспечению максимальных уровней качества и надежности предлагаемых продуктов. Для этого мы внедряем контроль качества и надежности на каждом этапе проектирования технологических процессов и продуктов, а также на этапе производства. Нашим принципом является обеспечение "полного отсутствия дефектов" поставляемых компонентов.

Информация о PCN-PDN

Обсуждения

LT8645S Обсуждения

RE: LT8645S inverting output
5 неделя (ль) назад в категории Power By Linear
LT8645S Не смогли найти, что искали? Спросите в сообществе Analog »

Образцы и покупка

Функционирование раздела Образцы и покупка возможно только в полной версии сайта
Назад
Проверить наличие


Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.


Помощь

 

Оценочные платы Цена указана за одну единицу.
Назад
Проверить наличие
Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.