Обзор

Особенности и преимущества

  • The H (Metal Can), J (Ceramic), and K (Metal Can) Packages From Analog Devices Are Now Obsolete
  • Guaranteed 1% Initial Voltage Tolerance
  • Guaranteed 0.01%/V Line Regulation
  • Guaranteed 0.5% Load Regulation
  • Guaranteed 0.02%/W Thermal Regulation
  • 100% Burn-in in Thermal Limit

Подробнее о продукте

The H (Metal Can), J (Ceramic), and K (Metal Can) Packages From Analog Devices Are Now Obsolete

The LT137A/LT337A negative adjustable regulators will deliver up to 1.5Amps output current over an output voltage range of - 1.2V to -37V. ADI has made significant improvements in these regulators compared to previous devices, such as better line and load regulation, and a maximum output voltage error of 1%.

Every effort has been made to make these devices easy to use and difficult to damage. Internal current and power limiting coupled with true thermal limiting prevents device damage due to overloads or shorts, even if the regulator is not fastened to a heat sink.

Maximum reliability is attained with ADI's advanced processing techniques combined with a 100% burn-in in the thermal limit mode. This assures that all device protection circuits are working and eliminates field failures experienced with other regulators that receive only standard electrical testing.

Applications

  • The H (Metal Can), J (Ceramic), and K (Metal Can) Packages From Analog Devices Are Now Obsolete
  • Adjustable Power Supplies
  • System Power Supplies
  • Precision Voltage/Current Regulators
  • On-Card Regulators

Статус продукта icon-not-recommended Не рекомендовано для новых разработок

ADI не рекомендует использование данных продуктов в новых разработках.

Ресурсы проектирования

Компания Analog Devices всегда уделяла повышенное внимание обеспечению максимальных уровней качества и надежности предлагаемых продуктов. Для этого мы внедряем контроль качества и надежности на каждом этапе проектирования технологических процессов и продуктов, а также на этапе производства. Нашим принципом является обеспечение "полного отсутствия дефектов" поставляемых компонентов.