Standard D/A Converters

Analog Devices digital-to-analog converter (DAC) portfolio provides solutions for your high speed and precision DAC applications. Thanks to complete data sheets and evaluation boards, as well as broad support among our clock and timing, RF, power management, and op amp portfolios, our DACs can help you reduce time to market and system design costs. A high speed range from 30 MSPS to multi-GSPS, 8- to 16-bit resolution, and a tiny package are just some of the features that make our industry-leading d/a converters stand out.
Группы продукции Таблица выбора продукта

Standard DAC

  Удерживайте клавишу “Shift”, чтобы выполнить дополнительную сортировку
SortOrderPart#Converter Primary FunctionDAC Type# of ChannelsResolution
(bits)
Vout RangeDAC INL
(max)
(LSBs)
Update Rate
(SPS)
Power
(typ)
(W)
Data Input Interface
1AD9176 High Speed DAC Current Out 2 16 +-1V- 12.6G 2.55 JESB204B, SPI
2AD9175 High Speed DAC Current Out 2 16-- 12.6G 2.55 JESB204B, SPI
3AD9174 High Speed DAC Current Out 2 16 +-1V- 12.6G 2.55 JESB204B, SPI
4LTC2662 Precision DAC Current, Current Out 5 16- 64- 33m SPI
5AD5758 4-20 Loop Interface Current Out, Current-Sinking, Voltage Out 1 16 ±10 V, ±12 V, ±5V, ±6.0 V, 0 to 10 V, 0 to 12 V, 0 to 5 V, 0 to 6.0 V 4- 150m SPI
6AD9171 High Speed DAC Current Out 2 16-- 6G 2.55 JESB204B, SPI
7AD5766 Precision DAC Voltage Out 16 16 ±10 V, ±5 V, -10 to 0 V, -10 to 6 V, -12 to 14 V, -16 to 0 V, -16 to 10 V, -20 to 0V 16-- SPI
8AD9173 High Speed DAC Current Out 2 16-- 12.6G 2.55 JESB204B, SPI
9AD9172 High Speed DAC Current Out 2 16-- 12.6G 2.55 JESB204B, SPI
10AD5767 Precision DAC Voltage Out 16 12 ±10 V, ±5 V, -10 to 0 V, -10 to 6 V, -12 to 14 V, -16 to 0 V, -16 to 10 V, -20 to 0V 1-- SPI
11AD9164 High Speed DAC Current Out 1 16-- 12G 2.35 JESB204B, SPI
12AD9163 High Speed DAC Current Out 1 16-- 12G 2.65 JESB204B, SPI
13AD9162 High Speed DAC Current Out 1 16-- 12G 2.35 JESB204B, SPI
14AD9161 High Speed DAC Current Out 1 11-- 12G 2.35 JESB204B, SPI
15LTC2664-16 Precision DAC Voltage Out 4 16 ±10V, ±2.5V, ±5V, 0V to 10V, 0V to 5V 4- 21m SPI
16LTC2664-12 Precision DAC Voltage Out 4 12 ±10V, ±2.5V, ±5V, 0V to 10V, 0V to 5V 1- 21m SPI
17LTC2666-16 Precision DAC Voltage Out 8 16 ±10V, ±2.5V, ±5V, 0V to 10V, 0V to 5V 4- 37m SPI
18LTC2666-12 Precision DAC Voltage Out 8 12 ±10V, ±2.5V, ±5V, 0V to 10V, 0V to 5V 1- 37m SPI
19LTC2000A-16 High Speed DAC Current 1 16 10mA to 60mA 4 2.7G 2.408 DDR LVDS, DHSTL
20LTC2000A-14 High Speed DAC Current 1 14 10mA to 60mA 2 2.7G 2.408 DDR LVDS, DHSTL
21LTC2000A-11 High Speed DAC Current 1 11 10mA to 60mA 1 2.7G 2.408 DDR LVDS, DHSTL
22AD9154 High Speed DAC Current Out 4 16-- 2.4G 2.11 JESB204B
23AD9152 High Speed DAC Current Out 2 16-- 2.25G 1.223 JESB204B
24AD5761 Precision DAC Voltage Out 1 16 ±10 V, ±10.5 V, ±3 V, ±5 V, 0 to 10 V, 0 to 16 V, 0 to 20 V, 0 to 5 V, -2.5 to 7.5 V 2- 67.1m MicroWire, SPI
25AD5761R Precision DAC Voltage Out 1 16 ±10 V, ±10.5 V, ±3 V, ±5 V, 0 to 10 V, 0 to 16 V, 0 to 20 V, 0 to 5 V, -2.5 to 7.5 V 2- 67.1m MicroWire, SPI
26AD5721 Precision DAC Voltage Out 1 12 ±10 V, ±10.5 V, ±3 V, ±5 V, 0 to 10 V, 0 to 16 V, 0 to 20 V, 0 to 5 V, -2.5 to 7.5 V 0.5- 67.1m MicroWire, SPI
27AD5675 Precision DAC Voltage Out 8 16 0 to Vref, 0 to Vref (2x) 3- 300m I²C
28LTC2644-8 Precision DAC Voltage Out 2 8 0V to 2.5V, 0V to VREF 0.5- 8.1m PWM
29LTC2644-12 Precision DAC Voltage Out 2 12 0V to 2.5V, 0V to VREF 2.5- 8.1m PWM
30LTC2644-10 Precision DAC Voltage Out 2 10 0V to 2.5V, 0V to VREF 1- 8.1m PWM
31LTC2000-16 High Speed DAC Current 1 16 10mA to 60mA 4 2.5G 2.2 DDR LVDS, DHSTL
32LTC2000-14 High Speed DAC Current 1 14 10mA to 60mA 2 2.5G 2.2 DDR LVDS, DHSTL
33LTC2000-11 High Speed DAC Current 1 11 10mA to 60mA 1 2.5G 2.2 DDR LVDS, DHSTL
34AD9136 High Speed DAC Current Out 2 16-- 2.8G 1.42 JESB204B
35AD9135 High Speed DAC Current Out 2 11-- 2.8G 1.42 JESB204B
36AD5721R Precision DAC Voltage Out 1 12 ±10 V, ±10.5 V, ±3 V, ±5 V, 0 to 10 V, 0 to 16 V, 0 to 20 V, 0 to 5 V, -2.5 to 7.5 V 0.5- 67.1m MicroWire, SPI
37AD5676RReference Circuit Available Precision DAC Voltage Out 8 16 0 to 2.5 V, 0 to 5 V 3- 300m SPI
38AD5676 Precision DAC Voltage Out 8 16 0 to Vref, 0 to Vref (2x) 3- 300m SPI
39AD5675R Precision DAC Voltage Out 8 12 0 to 2.5 V, 0 to 5 V 3- 300m I²C
40AD5672RReference Circuit Available Precision DAC Voltage Out 8 12 0 to 2.5 V, 0 to 5 V 1- 300m SPI
41AD5671R Precision DAC Voltage Out 8 12 0 to 2.5 V, 0 to 5 V 1- 300m I²C
42LTC2668-16 Precision DAC Voltage Out 16 16 ±10V, ±2.5V, ±5V, 0V to 10V, 0V to 5V 4- 73m SPI
43LTC2668-12 Precision DAC Voltage Out 16 12 ±10V, ±2.5V, ±5V, 0V to 10V, 0V to 5V 1- 73m SPI
44LTC2645-8 Precision DAC Voltage Out 4 8 0V to 2.5V, 0V to VREF 0.5- 12m PWM
45LTC2645-12 Precision DAC Voltage Out 4 12 0V to 2.5V, 0V to VREF 2.5- 12m PWM
46LTC2645-10 Precision DAC Voltage Out 4 10 0V to 2.5V, 0V to VREF 1- 12m PWM
47AD9144 High Speed DAC Current Out 4 16-- 2.8G 1.59 JESB204B
48AD5693R Precision DAC Voltage Out 1 16 0 to Vref (2x) 3-- I²C
49AD5693 Precision DAC Voltage Out 1 16 0 to Vref (2x) 3-- I²C
50AD5692R Precision DAC Voltage Out 1 14 0 to Vref (2x) 4-- I²C