Обзор

Особенности и преимущества

  • Single-axis (ADXL195) and dual-axis (ADXL295) configurations ±120 g baseband acceleration channel
    12-bit resolution at 62.5 mg/LSB
    512 kHz data interpolation rate
  • 40 gAVG high frequency signal processing channel
    10-bit resolution at 83.3 mg avg/LSB
    128 kHz data interpolation rate
  • Sensor frequency response down to dc
  • On-demand electromechanical self-test
  • On-demand HF signal injection self-test
  • Fully differential circuitry for high resistance to EMI/RFI
  • Independent x- and y-axis sense structures for robust FMEA performance
  • See data sheet for additional features

Подробнее о продукте

The ADXL195 / ADXL295 are dual spectrum accelerometers that measure baseband acceleration in up to two axes (XL-X and XL-Y), as well as high frequency (HF) acceleration energy. Identical, independent X and Y sense structures are implemented to achieve the best possible fail-safe performance.

The XL-X and XL-Y channels output baseband acceleration information with a nominal full-scale range of ±120 g and a bandwidth of 408 Hz. The acceleration data is provided as a 12-bit, twos complement word with a resolution of 62.5 mg/LSB.

HF acceleration within the frequency band of 15.5 kHz to 23 kHz is rectified and filtered to generate an average g (gAVG) energy measurement. The HF channel has a nominal full-scale range of 40 gAVG and a bandwidth of 393 Hz. When combined with the XL-X and XL-Y information, HF acceleration information allows for enhanced vehicle impact detection and discrimination.

The ADXL195 / ADXL295 are available in a 16-lead, narrow-body SOIC package with an exposed pad. The ADXL195 / ADXL295 can operate at 3.3 V and 5 V and are specified for operation from −40°C to +105°C.

APPLICATIONS

  • Enhanced crash sensing
  • Shock detection

Статус продукта icon-not-recommended Не рекомендовано для новых разработок

ADI не рекомендует использование данных продуктов в новых разработках.

Ресурсы проектирования

Компания Analog Devices всегда уделяла повышенное внимание обеспечению максимальных уровней качества и надежности предлагаемых продуктов. Для этого мы внедряем контроль качества и надежности на каждом этапе проектирования технологических процессов и продуктов, а также на этапе производства. Нашим принципом является обеспечение "полного отсутствия дефектов" поставляемых компонентов.