Альтернативные решения

Обзор

Особенности и преимущества

Video Signal Processor
  • Motion-adaptive de-interlacing with ultra-low angle interpolation
  • Noise reduction to reduce random, mosquito and block noise
On-Screen Display (OSD)
  • Internally generated bitmap-based OSD
  • Overlay on 3D video formats
  • Option of external OSD
HDMI® Transmitters
  • Dual HDMI transmitters enabling splitter capability
  • 3D content
  • Audio return channel (ARC) support
Six NSV™ DAC Video Encoder
  • Six Noise Shaped Video (NSV®) 12-bit video DACs
  • Multi-format video output support
  • See data sheet for additional features

Подробнее о продукте

The ADV8002 is a multi-input video signal processor that can de-interlace and scale SD, ED, or HD video data to HD formats, generate a bitmap on-screen display (OSD), and output the video with OSD overlaid on two High Definition Multimedia Interface (HDMI) transmitters and/or a video encoder.

Video can be input into the ADV8002 in a number of ways: using the 36-bit TTL pixel port, using the 24-bit external OSD TTL pixel port, or from a HDMI transmitter such as ADV7623 or ADV7511. The ADV8002 supports input and output formats as outlined in the CEA-861 specification, as well as several other widely used timing formats.

Using external DDR2 memories, the ADV8002 can perform high performance motion-adaptive interlaced to progressive conversion.

Two video scalers allow the ADV8002 to support two different output resolutions.

Detail enhancement and image enhancing techniques such as random, mosquito, and block noise reduction allow for improved final image quality.

The ADV8002 can either accept OSD information from an external OSD source on the 24-bit external OSD TTL pixel data input or internally generate a high-quality, bitmap-based OSD. Analog Devices, Inc., provides an OSD development tool to assist in the design, debug, and emulation of the OSD prior to integration with the system application.

Video can be output from the ADV8002 using one or both of the HDMI transmitters and/or the 6-DAC SD/HD video encoder. The flexible multiplexing in the part allows simultaneous output of HD formats on the HDMI transmitters and HD DACs (for example, 1080p) and SD formats on the SD DACs (for example, 480i).

Both of the HDMI transmitters on ADV8002 support all mandatory and many optional 3D video resolutions, CEC, and ARC. The ADV8002 can receive up to 6-channels of I2S, S/PDIF, direct stream digital (DSD), and high bit rate (HBR).

The six 12-bit NSV video DACs allow for composite (CVBS), S Video (Y/C), and component (YPrPb) analog outputs in standard, enhanced, and high definition video formats. Oversampling of 216 MHz (SD and ED) and 297 MHz (HD) removes the requirement for external output filtering.

The ADV8002 supports the I2C® protocol for communication with the system microcontroller.

Applications

  • High-end A/V receivers
  • Upconverting DVD players/recorders
  • Blu-ray players/recorders
  • Set-top boxes
  • Video conferencing
  • Standalone video processors
  • HDMI splitters

Продукты

Области применения и технологии

Статус продукта icon-not-recommended Не рекомендовано для новых разработок

ADI не рекомендует использование данных продуктов в новых разработках.

Ресурсы проектирования

Компания Analog Devices всегда уделяла повышенное внимание обеспечению максимальных уровней качества и надежности предлагаемых продуктов. Для этого мы внедряем контроль качества и надежности на каждом этапе проектирования технологических процессов и продуктов, а также на этапе производства. Нашим принципом является обеспечение "полного отсутствия дефектов" поставляемых компонентов.

Информация о PCN-PDN

Образцы и покупка

Функционирование раздела Образцы и покупка возможно только в полной версии сайта
Назад
Проверить наличие

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.


Помощь