Альтернативные решения

Обзор

Особенности и преимущества

  • Integrates all typical PWM controller functions:
    - 7 PWM control signals
    - Digital control loop
    - Integrated programmable loop filters
    - Programmable voltage line feed forward
    - Dedicated soft start filter
  • I2C Interface
  • Extensive fault detection and protection
  • Extensive programming and telemetry
  • Additional typical PWM controller functions:
    - Programmable dead-time for improved efficiency
    - Remote and local voltage sense
    - Primary and secondary side current sense
  • Synchronous rectifier control
    - Current sharing
    - ORFET control
  • Fast digital calibration
  • User accessible EEPROM

Подробнее о продукте

The ADP1046 is a flexible, digital secondary side controller designed for ac-to-dc and isolated dc-to-dc secondary side applications. The ADP1046 is pin-compatible with the ADP1043A and offers several enhancements and new features, including voltage feedforward, improved loop response, and programmable dead time control to maximize efficiency.

The ADP1046 is optimized for minimal component count, maximum flexibility, and minimum design time. Features include local and remote voltage sense, primary and secondary side current sense, digital pulse-width modulation (PWM) generation, current sharing, and redundant OrFET control. The control loop digital filter and compensation terms are integrated and can be programmed over the I2C interface. Programmable protection features include overcurrent protection (OCP), over-voltage protection (OVP), undervoltage lockout (UVLO), and overtemperature protection (OTP).

The built-in EEPROM provides extensive programming of the integrated loop filter, PWM signal timing, inrush current, and soft start timing and sequencing. Reliability is improved through a built-in checksum and programmable protection circuits.

A comprehensive GUI is provided for easy design of loop filter characteristics and programming of the safety features. The industry-standard I2C bus provides access to the many monitoring and system test functions.

The ADP1046 is available in a 32-lead LFCSP and operates from a single 3.3 V supply.

APPLICATIONS

  • AC-to-DC power supplies
  • Isolated dc-to-dc power supplies
  • Redundant power supply systems
  • Server, storage, network, and communications infrastructure

Статус продукта icon-not-recommended Не рекомендовано для новых разработок

ADI не рекомендует использование данных продуктов в новых разработках.

Материалы по теме

Ресурсы проектирования

Компания Analog Devices всегда уделяла повышенное внимание обеспечению максимальных уровней качества и надежности предлагаемых продуктов. Для этого мы внедряем контроль качества и надежности на каждом этапе проектирования технологических процессов и продуктов, а также на этапе производства. Нашим принципом является обеспечение "полного отсутствия дефектов" поставляемых компонентов.

Информация о PCN-PDN

Образцы и покупка


Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.


Помощь