Обзор
Особенности и преимущества
- Measures up to 18 battery cells in series
- Maximum lifetime TME: ±1.8 mV at 3.3 V per cell (–40°C to +125°C)
- Simultaneous and continuous measurement of cell voltages
- Configurable integrated low-pass filtering
- Stackable architecture for high voltage battery packs
- Built-in isoSPI interface
- 2 Mbps isolated serial communications
- Uses a single twisted pair, up to 20 meters per segment
- Low EMI susceptibility and emissions
- Bidirectional for broken wire protection
- Capacitor or transformer coupled
- Hot plug tolerant without external protection
- Passive cell balancing up to 300 mA per channel
- 10 general-purpose analog inputs or digital I/O
- Temperature or other sensor inputs
- Configurable as an I2C or SPI master
- 2 additional analog inputs
- LPCM for cell and temperature monitoring in key-off state
- 4 μA sleep mode supply current
- Provisions for bus bars between channel 9 and 10
- AEC-Q100 qualified for automotive applications
Подробнее о продукте
The ADBMS6832 is a multicell battery stack monitor that measures up to 18 series connected battery cells with a lifetime total measurement error (TME) of less than 2 mV over the full temperature range. The measurement input range of −2.5 V to +5.5 V makes the ADBMS6832 suitable for most battery chemistries and allows measurement of voltages across bus bars. A bus bar may also be placed between channel 9 and 10 with no measurement impact, and without dedicating any measurement channels.
All cells can be measured simultaneously and redundantly with two individual analog-to-digital converters (ADCs). The continuously operating ADCs with a high sampling rate of 4.096 MHz allow reduced external analog filtering and aliasing free measurement results. Higher noise reduction can be achieved by subsequent programmable infinite impulse response (IIR) filters.
Multiple ADBMS6832s can be connected in series, permitting simultaneous cell monitoring of long, high voltage battery strings. Each ADBMS6832 has an isolated serial port interface (isoSPI™) for high speed, RF immune, long distance communications. Multiple devices are connected in a daisy chain with one host processor connection. This daisy chain can be operated bidirectionally, ensuring communication integrity even in the event of a fault along the communication path.
The ADBMS6832 can be powered from the battery stack or an isolated supply. The ADBMS6832 includes passive balancing with individual pulse-width modulation (PWM) duty cycle control and up to 300 mA discharge current for each cell. Other features include an on-board 5 V regulator, 10 general-purpose inputs/outputs, and a sleep mode, where current consumption is reduced to 4 μA.
APPLICATIONS
- Electric and hybrid electric vehicles
- Backup battery systems
- Grid energy storage
Статус продукта
Производство
По меньшей мере, одна модель из данной серии продукции находится в производстве и доступна для приобретения. Продукт подходит для применения в новых разработках, но возможно наличие новейших альтернатив.
Техническая документация
Техническое описание (1)
Ресурсы проектирования
Компания Analog Devices всегда уделяла повышенное внимание обеспечению максимальных уровней качества и надежности предлагаемых продуктов. Для этого мы внедряем контроль качества и надежности на каждом этапе проектирования технологических процессов и продуктов, а также на этапе производства. Нашим принципом является обеспечение "полного отсутствия дефектов" поставляемых компонентов.
Образцы и покупка
Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.