Обзор

Особенности и преимущества

  • 170 MSPS maximum conversion rate
  • 500 MHz Programmable Analog Bandwidth
  • 0.5 V to 1.0 V Analog Input Range
  • Less than 450 ps p-p PLL clock jitter at 170 MSPS
  • 3.3 V Power Supply
  • Full Sync Processing
  • Sync Detect for "Hot Plugging"
  • 2:1 Analog Input Mux
  • 4:2:2 Output Format Mode
  • Midscale Clamping
  • Power-Down Mode
  • Low Power: <1 W typical at 170 MSPS

Подробнее о продукте

The AD9888 is a complete 8-bit, 170 MSPS, monolithic analog interface optimized for capturing RGB graphics signals from personal computers and workstations. Its 170 MSPS encode rate capability and full-power analog bandwidth of 500 MHz supports resolutions of up to 1600 × 1200 (UXGA) at 75 Hz.

For ease of design and to minimize cost, the AD9888 is a fully integrated interface solution for flat panel displays. The AD9888 includes an analog interface that has a 170 MHz triple ADC with an internal 1.25 V reference phase-locked loop (PLL) to generate a pixel clock from HSYNC and COAST; midscale clamping; and programmable gain, offset, and clamp controls. The user provides only a 3.3 V power supply, analog input, and HSYNC and COAST signals. Three-state CMOS outputs can be powered from 2.5 V to 3.3 V.

The on-chip PLL of the AD9888 generates a pixel clock from the HSYNC and COAST inputs. Pixel clock output frequencies range from 10 MHz to 170 MHz. PLL clock jitter is typically less than 450 ps p-p at 170 MSPS. When the COAST signal is presented, the PLL maintains its output frequency in the absence of HSYNC. A sampling phase adjustment is provided. Data, HSYNC, and clock output phase relationships are maintained. The PLL can be disabled, and an external clock input can be provided as the pixel clock. The AD9888 also offers full sync processing for composite sync and sync-on-green applications.

A CLAMP signal is generated internally or can be provided by the user through the CLAMP input pin. This device is fully program-mable via a 2-wire serial port.

Fabricated in an advanced CMOS process, the AD9888 is provided in a space-saving, 128-lead, MQFP, surface-mount, plastic package and is specified over the 0°C to 70°C temperature range. The AD9888 is also available in a Pb-free package.

Applications

  • RGB Graphics Processing
  • LCD Monitors and Projectors
  • Plasma Display Panels
  • Scan Converters
  • Microdisplays
  • Digital TV

Статус продукта icon-not-recommended Не рекомендовано для новых разработок

ADI не рекомендует использование данных продуктов в новых разработках.

ПО и системные требования

Инструменты и симуляторы

Модели IBIS

AD9888 IBIS Models

Инструменты проектирования

Материалы по теме

Ресурсы проектирования

Компания Analog Devices всегда уделяла повышенное внимание обеспечению максимальных уровней качества и надежности предлагаемых продуктов. Для этого мы внедряем контроль качества и надежности на каждом этапе проектирования технологических процессов и продуктов, а также на этапе производства. Нашим принципом является обеспечение "полного отсутствия дефектов" поставляемых компонентов.

Информация о PCN-PDN

Образцы и покупка

Функционирование раздела Образцы и покупка возможно только в полной версии сайта
Назад
Проверить наличие

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.


Помощь