Обзор

Особенности и преимущества

  • 75.5 dBFS SNR to 210 MHz at 250 MSPS
  • 90 dBFS SFDR to 300 MHz at 250 MSPS
  • SFDR at 170 MHz at 250 MSPS
    • 92 dBFS at −1 dBFS
    • 100 dBFS at −2 dBFS
  • 60 fs rms jitter
  • Excellent linearity at 250 MSPS
    • DNL = ±0.5 LSB typical
    • INL = ±3.5 LSB typical
  • See data sheet for additional features
AD9467-EP supports defense and aerospace applications (AQEC standard)
  • Download AD9467-EP data sheet (pdf)
  • Extended temperature range (−55°C to +125°C)
  • Controlled manufacturing baseline
  • Qualification data available on request
  • V62/16611 DSCC Drawing Number

Подробнее о продукте

The AD9467 is a 16-bit, monolithic, IF sampling analog-to-digital converter (ADC). It is optimized for high performance over wide bandwidths and ease of use. The product operates at a 250 MSPS conversion rate and is designed for wireless receivers, instrumentation, and test equipment that require a high dynamic range.

The ADC requires 1.8 V and 3.3 V power supplies and a low voltage differential input clock for full performance operation. No external reference or driver components are required for many applications. Data outputs are LVDS compatible (ANSI-644 compatible) and include the means to reduce the overall current needed for short trace distances.

A data clock output (DCO) for capturing data on the output is provided for signaling a new output bit.

The internal power-down feature supported via the SPI and typically consumes less than 5 mW when disabled.

Optional features allow users to implement various selectable operating conditions, including input range, data format select, and output data test patterns.

The AD9467 is available in a Pb-free, 72-lead, LFCSP specified over the −40°C to +85°C industrial temperature range.


Product Highlights
  1. IF optimization capability used to improve SFDR.
  2. Outstanding SFDR performance for IF sampling applications such as multicarrier, multimode 3G, and 4G cellular base station receivers.
  3. Ease of use: on-chip reference, high input impedance buffer, adjustable analog input range, and an output clock to simplify data capture.
  4. Packaged in a Pb-free, 72-lead LFCSP package.
  5. Clock duty cycle stabilizer (DCS) maintains overall ADC performance over a wide range of input clock pulse widths.
  6. Standard serial port interface (SPI) supports various product features and functions, such as data formatting (offset binary, twos complement, or Gray coding), enabling the clock DCS.

Applications
  • Multicarrier, multimode cellular receivers
  • Antenna array positioning
  • Power amplifier linearization
  • Broadband wireless
  • Radar
  • Infrared imaging
  • Communications instrumentation

Статус продукта icon-recommended Рекомендовано для новых разработок

Данный продукт выпущен на рынок. Техническое описание содержит окончательные характеристики и рабочие параметры продукта. Для новых разработок ADI рекомендует применение данных продуктов.

Оценочные комплекты (1)

Техническая документация

Статьи по применению (20)

Инструменты и симуляторы

Virtual Eval - BETA

Virtual Eval – это веб-приложение, помогающее разработчикам в оценивании АЦП и ЦАП. Используя подробные модели с серверов Analog Devices, Virtual Eval моделирует основные характеристики качества преобразования за считанные секунды. Приложение позволяет задавать рабочие условия, например, параметры входных тональных сигналов и дрожания фазы, а также конфигурировать параметры компонентов, например, коэффициент усиления или настройки цифрового преобразователя с понижением частоты. Перечень отображаемых характеристик включает в себя уровни шума и искажений, разрешение, графики БПФ, временные диаграммы, графики частотных характеристик и многие другие.

VirtualEval

Модели IBIS

AD9467 IBIS Models

Инструменты проектирования

Visual Analog

Для разработчиков, подбирающих и оценивающих характеристики быстродействующих АЦП, VisualAnalog™ является пакетом ПО, который сочетает в себе мощный набор инструментов симуляции и анализа данных с удобным для пользователя графическим интерфейсом.

ADIsimRF

С помощью инструмента проектирования ADIsimRF компании Analog Devices можно рассчитать наиболее важные параметры ВЧ сигнальных цепочек, такие как покаскадный коэффициент усиления, параметры шумов, IP3, точку компрессии 1 дБ и полную потребляемую мощность.

Типовые проекты (2)

Сопутствующие компоненты

AD9467 Сопутствующие компоненты

Рекомендуемые Clock Drivers

Рекомендуемые усилители-драйверы

Материалы по теме

Ресурсы проектирования

Компания Analog Devices всегда уделяла повышенное внимание обеспечению максимальных уровней качества и надежности предлагаемых продуктов. Для этого мы внедряем контроль качества и надежности на каждом этапе проектирования технологических процессов и продуктов, а также на этапе производства. Нашим принципом является обеспечение "полного отсутствия дефектов" поставляемых компонентов.

Поддержка и обсуждения

AD9467 Обсуждения

RE: AD9467 FMC, FPGA , ZEDBOARD
2 неделя (ль) назад в категории FPGA Reference Designs
RE: Unable to read file uImage SD CARD
13 неделя (ль) назад в категории Linux Software Drivers

Образцы и покупка

Функционирование раздела Образцы и покупка возможно только в полной версии сайта
Назад
Проверить наличие

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.


Помощь

 
Оценочные платы Цена указана за одну единицу.
Назад
Проверить наличие
Через сайт Analog.com можно приобрести не более двух оценочных плат. Чтобы заказать более двух оценочных плат, пожалуйста, совершайте покупку через наших дистрибьюторов.
Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.