Обзор

Особенности и преимущества

  • Suitable for 12-bit applications
  • High sample/hold currrent ratio: 107
  • Low acquisition time:
    6µ to 0.1%
  • Low charge transfer: <2pC
  • High input impedence in sample-and-hold modes
  • Connect in any op amp configuration
  • Differential logic inputs
  • MIL-STD-883 compliant versions available

Подробнее о продукте

The AD582 is a sample-and-hold amplifier consisting of a high performance operational amplifier, a low leakage analog switch and a JFET integrating amplifier – all fabricated on a single monolithic chip. An external holding capacitor, connected to the device, completes the sample-and-hold function.

With the analog switch closed, the AD582 functions like a standard op amp; any feedback network may be connected around the device to control gain and frequency response. With the switch open, the capacitor holds the output at its last level, regardless of input voltage.

Typical applications for the AD582 include sampled data systems, D/A deglitchers, analog de-multiplexers, auto null systems, strobed measurement systems and A/D speed enhancement.

The device is available in two versions: the "K" specified for operation over the 0 to +70° commercial temperature range and the "S" specified over the extended temperature range, -55°C to +125°C. All versions may be obtained in either the hermetic sealed, TO-100 can or the TO-116 DIP.

Product Highlights

  1. The specially designed input stage presents a high impedance to the signal source in both sample and hold modes (up to ±12V). Even with signal levels up to ±VS, no undesirable signal inversion, peaking or loss of hold voltage occurs.
  2. The AD582 may be connected in any standard op amp configuration to control gain or frequency response and provide signal inversion, etc.
  3. The AD582 offers a high, sample-to-hold current ratio: 107. The ratio of the available charging current to the holding leakage current is often used as a figure of merit for a sample and hold circuit.
  4. The AD582 has a typical charge transfer less than 2pC. A low charge transfer produces less offset error and permits the use of smaller hold capacitors for faster signal acquisition.
  5. The AD582 provides separate analaog and digital grounds, thus improving the device's immunity to ground and switching transients.
  6. The AD582 is available in versions compliant with MIL-STD-883. Refer to the Analog Devices Military Products Databook or current AD582/883B data sheet for detailed specifications.

Статус продукта icon-not-recommended Не рекомендовано для новых разработок

ADI не рекомендует использование данных продуктов в новых разработках.

Техническая документация

Ресурсы проектирования

Компания Analog Devices всегда уделяла повышенное внимание обеспечению максимальных уровней качества и надежности предлагаемых продуктов. Для этого мы внедряем контроль качества и надежности на каждом этапе проектирования технологических процессов и продуктов, а также на этапе производства. Нашим принципом является обеспечение "полного отсутствия дефектов" поставляемых компонентов.

Информация о PCN-PDN

Образцы и покупка

Функционирование раздела Образцы и покупка возможно только в полной версии сайта
Назад
Проверить наличие

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.


Помощь