Альтернативные решения

Обзор

Особенности и преимущества

  • +5 V to ±15 V operation
  • Unipolar or bipolar operation
  • ±1 LSB maximum INL error,
    ±1 LSB maximum DNL error
  • Double-buffered inputs
  • Simultaneous updating via LDAC
  • Asynchronous CLR to zero scale/midscale
  • See Data Sheet for Additional Information

Подробнее о продукте

The AD5726 is a quad, 12-bit, serial input, voltage output digital-to-analog converter (DAC) fabricated on Analog Devices, Inc., iCMOS® process technology* that offers guaranteed monotonicity and integral nonlinearity (INL) of ±1 LSB maximum.

Output voltage swing is set by two reference inputs, VREFP and VREFN. The DAC offers a unipolar positive output range when the VREFN input is set to 0 V and the VREFP input is set to a positive voltage. A similar configuration with VREFP at 0 V and VREFN at a negative voltage provides a unipolar negative output range.

Bipolar outputs are configured by connecting both VREFP and VREFN to nonzero voltages. This method of setting output voltage ranges has advantages over the bipolar offsetting methods because it is not dependent on internal and external resistors with different temperature coefficients.

The AD5726 uses a serial interface that operates at clock rates up to 30 MHz and is compatible with DSP and microcontroller interface standards. The asynchronous CLR function clears all DAC registers to a user-selectable zero-scale or midscale output.

The AD5726 is available in 16-lead SSOP, 20-lead SSOP, and 16-lead SOIC packages. It can be operated from a wide variety of supply and reference voltages with supplies ranging from single +5 V to ±15 V, and references ranging from +2.5 V to ±10 V. Power dissipation is less than 240 mW with ±15 V supplies and only 30 mW with a +5 V supply. Operation is specified over the temperature range of −40°C to +125°C. A similar device, also available from Analog Devices is the AD5725, which is a quad, 12-bit, parallel input, unipolar/ bipolar, voltage output DAC.

APPLICATIONS

  • Industrial automation
  • Closed-loop servo control, process control
  • Automotive test and measurement
  • Programmable logic controllers 

Статус продукта icon-recommended Производство

По меньшей мере, одна модель из данной серии продукции находится в производстве и доступна для приобретения. Продукт подходит для применения в новых разработках, но возможно наличие новейших альтернатив.

Инструменты и симуляторы

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Precision DAC Error Budget Tool

Ресурсы проектирования

Компания Analog Devices всегда уделяла повышенное внимание обеспечению максимальных уровней качества и надежности предлагаемых продуктов. Для этого мы внедряем контроль качества и надежности на каждом этапе проектирования технологических процессов и продуктов, а также на этапе производства. Нашим принципом является обеспечение "полного отсутствия дефектов" поставляемых компонентов.

Информация о PCN-PDN

Образцы и покупка


Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.


Помощь