Новые материалы по теме (5)

Обзор

Особенности и преимущества

SHARC+ Core Infrastructure

  • 600MHz (max) or 800MHz (max) Core clock frequency
  • 640KB on-chip Level 1 (L1) SRAM memory (with parity) increases low latency performance
  • 32-bit, 40-bit & 64-bit floating point support
  • 32-bit fixed point
  • Byte, short-word, word, long-word addressed

Arm Core Infrastructure

  • 1.2 GHz Arm Cortex-A55 (with Neon/FPU)
  • 32 kByte/32 kByte L1 Instr./Data Cache
  • 256 kByte L2 Cache

Memory

  • 1024 KB on-chip Level 2 (L2) SRAM with ECC protection - eliminates need for external memory in many use cases
  • Level 3 (L3) interface optimized for low system power, providing 16-bit interface to DDR3 (supporting 1.35 V capable DDR3L devices)

16-bit DDR/DDR3L Memory Controller

  • 1.35V support for DDR3L

Advanced Hardware Accelerators

  • Enhanced FIR/IIR offload engines running at Core clock frequency for added processing power
  • Security Crypto Engines with OTP

Powerful DMA System

Innovative Digital Audio Interface (DAI) includes:

  • 8x Full SPORT interfaces w/TDM & I2S modes
  • 2x S/PDIF Rx/Tx, 8 ASRC pairs
  • 8x Precision Clock Generators
  • 2x 4-channel PDM Mic Inputs
  • 40 Buffers

Other Peripheral Connectivity / Interfaces

  • 1x eMSI (SDIO/eMMC)
  • 2x Quad SPI, 1x Octal SPI
  • MLB 3-pin / 6-pin
  • 6x I2C,3x UARTs
  • 2x Link Ports
  • 16x General Purpose Timer, 1x General Purpose Counter
  • 3x Watchdog Timers
  • ePPI
  • USB 2.0 HS OTG Controller
  • 10/100 EMAC
  • 10/100/1000 EMAC w/AVB and 1588
  • 2x CAN FD
  • 8-ch 12bit Housekeeping ADC
  • 135 GPIO pins, 40 DAI pins
  • Thermal Sensor

Package

  • 17mm x 17mm (0.8mm pitch) 400-ball CSP_BGA

Additional Features

  • Security and Protection<
    • Crypto hardware accelerators
    • Fast secure boot with IP protection
  • Enhanced FIR and IIR accelerators running up to 1 GHz
  • AEC-Q100 qualified for automotive applications

Подробнее о продукте

Reaching speeds of up to 1 GHz, the ADSP-SC598/SC596/SC595 processors are members of the ADSP-SC59x SHARC® family of products. Containing the same dual-SHARC+® DSP core architecture as the ADSP-SC594/SC592/SC591, these processors upgrade the integrated Arm core to a Cortex-A55 running at up to 1.2 GHz. The A55 processor, with FPU and Neon® DSP extensions, handles additional real-time processing tasks and manages peripherals used to interface to time-critical data in audio applications. These interfaces include Gigabit Ethernet, USB High-Speed, CAN FD, and a rich variety of other connectivity options for a flexible and simplified system design.

The ADSP-SC59x SHARC processors are members of the SIMD SHARC family of digital signal processors (DSPs) that feature Analog Devices, Inc., Super Harvard Architecture. These 32-bit/40-bit/64-bit floating-point processors are optimized for high performance audio/floating-point applications with large on-chip static random-access memory (SRAM), multiple internal buses that eliminate input/output (I/O) bottlenecks, and innovative digital audio interfaces (DAI). New additions to the SHARC+ core include cache enhancements and branch prediction, while maintaining instruction set compatibility to previous SHARC products.

By integrating a rich set of industry-leading system peripherals and memory (see Table 1 in the data sheet), the SHARC+ processor is the platform of choice for applications that require programmability similar to reduced instruction set computing (RISC), multimedia support, and leading edge signal processing in one integrated package. These applications span a wide array of markets, including automotive, professional audio, and industrial-based applications that require high floating-point performance.

APPLICATIONS

  • Automotive:
    • audio amplifier, head unit, ANC/RNC, rear seat entertainment, digital cockpit, ADAS
  • Consumer & Professional Audio:
    • speakers, sound bars, AVRs, conferencing systems, mixing consoles, microphone arrays, headphones

Статус продукта icon-recommended Пререлиз

Данный продукт является новым. Возможны инженерные доработки. Количества для заказа могут быть ограничены. Технические характеристики могут меняться до тех пор, пока продукт не будет запущен в производство.

Оценочные комплекты (2)

ПО и системные требования

Межплатформенное ПО

Операционные системы и связующее программное обеспечение

Analog Devices в сотрудничестве с несколькими партнерами в рамках программы Alliance предлагает следующие операционные системы и связующее программное обеспечение (middleware), которые обеспечивают удобную среду программирования для создания систем на основе процессоров семейств Blackfin® и SHARC®. Эти программные ядра, работающие в режиме реального времени и сервисное программное обеспечение легко интегрируются со средой CrossCore® Embedded Studio.

Инструменты разработки ПО

Инструменты и симуляторы

Файлы моделей BSDL

Модели IBIS

Компактные тепловые модели

Материалы по теме

Ресурсы проектирования

Компания Analog Devices всегда уделяла повышенное внимание обеспечению максимальных уровней качества и надежности предлагаемых продуктов. Для этого мы внедряем контроль качества и надежности на каждом этапе проектирования технологических процессов и продуктов, а также на этапе производства. Нашим принципом является обеспечение "полного отсутствия дефектов" поставляемых компонентов.

Оценочные платы

Цена указана за одну единицу.

Через сайт Analog.com можно приобрести не более двух оценочных плат. Чтобы заказать более двух оценочных плат, пожалуйста, совершайте покупку через наших дистрибьюторов.

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.