Supported Measurements

  • Temperature

This product’s full list of compatible measurement types; utilize our MeasureWare designer tool to configure your own specific use case. (Not all measurements can be enabled in parallel.)

MeasureWare Universal Thermocouple Analog Temperature Daughter Board

MeasureWare’s Universal Thermocouple daughter board, EV-MWT91DBZ, connects high precision thermocouple probes available on MeasureWare to either a Pro or Swift Kit. The thermocouple daughter board can be selected as one of the options in the MeasureWare Designer when a user selects temperature as the measurement type. The daughter board contains a PT100 RTD which is used for cold junction compensation. The EV-MWT91DBZ is connected to an analog connector on the Pro or Swift Kit.

Key Features

  • Daughter board for 3-wire universal RTD sensors
  • Plug-and-play connection to MeasureWare Swift and Pro Kits
  • Compliant with MeasureWare Designer & MeasureWare Lab
  • On-board PT100 RTD used for cold junction sensor

Documentation

MeasureWare Software Studio

Содержимое комплекта

  • 1 EV-MWT91DBZ Daughter Board