Innovative Isolated RS-485, SPI and LVDS Communications

This webcast shows the benefits of Analog Devices' combined interface and isolation portfolio for several application examples including RS-485 solutions for Military, Aerospace and Industrial applications requiring high EMC immunity; isolating SPI interfaced SAR ADC's and using LVDS transceivers to solve AFE (Analogue Front End) and PLC (Programmable Logic Controller) backplane communications challenges.
View this Webcast
( Требуется регистрация )

Eric Benedict is a senior applications engineer at Analog Devices. He earned his BSEE and MSEE from Purdue University and an MSEE and PhD from the University of Wisconsin-Madison.

Richard Anslow is a system applications engineer with the Connected Motion and Robotics Team within the Automation and Energy Business Unit at Analog Devices. His areas of expertise are condition-based monitoring and industrial communication design. He received his B.Eng. and M.Eng. degrees from the University of Limerick, Limerick, Ireland.