Compact Thermal Models
Product | Description | Файл модели | |||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
ADSP-21562 | 400MHz SHARC+ DSP with 640KB L1, 256KB Shared L2 SRAM, 120-lead LQFP_EP | ADSP-21562/63/65 Compact Thermal Model
ADSP-21563 | Up to 800MHz SHARC+ DSP with 640KB L1, 512KB Shared L2 SRAM, 120-lead LQFP_EP | ADSP-21562/63/65 Compact Thermal Model ADSP-21565 | Up to 1GHz SHARC+ DSP with 640KB L1, 1024KB Shared L2 SRAM, 120-lead LQFP_EP | ADSP-21562/63/65 Compact Thermal Model ADSP-21566 | 400MHz SHARC+ DSP with 640KB L1, 256KB Shared L2 SRAM, 400-Ball CSP_BGA | ADSP-21566/67/69 Compact Thermal Model ADSP-21567 | Up to 800MHz SHARC+ DSP with 640KB L1, 512KB Shared L2 SRAM, 400-Ball CSP_BGA | ADSP-21566/67/69 Compact Thermal Model ADSP-21569 | Up to 1GHz SHARC+ DSP with 640KB L1, 1024KB Shared L2 SRAM, 400-Ball CSP_BGA | ADSP-21566/67/69 Compact Thermal Model |