Tested Product Combinations
SELECTED AMP/ADC DRIVER PAIRS
Each combination below has been setup and bench verified
ADC | ADC Driver # | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
Res., (bits) |
Max Throughput (MSPS) |
Analog Input Type |
ENOB
Bits
Signal frequency up to
|
Input Range (Vpp) |
Part # |
Low Power (<2mA) |
Higher Frequency |
Low Frequency/ Low Bias Current (≤100pA) |
||
18 | 1.33 | uni,Diff | 16 | 20 kHz | 10 | AD7984 | ADA4841-1 | ADA4899-1 | ADA4627-1 | |
1 | uni,Diff | 15.8 | 10 kHz | 10 | AD7982 | ADA4841-1 | ADA4899-1 | ADA4627-1 | ||
0.400 | uni,Diff | 16.6 | 20kHz | 10 | AD7690 | ADA4841-1 | ADA4899-1 | ADA4627-1 | ||
0.25 | uni,Diff | 16.6 | 25 kHz | 5 | AD7691 | ADA4841-1 | ADA4899-1 | ADA4627-1 | ||
16 | 1.33 | uni,SE | 14.9 | 20 kHz | 5 | AD7983 | ADA4841-1 | ADA4899-1 | ADA4627-1 | |
1 | uni,SE | 14.9 | 50 kHz | 5 | AD7980 | ADA4841-1 | ADA4899-1 | ADA4627-1 | ||
0.5 | uni,SE | 14.9 | 50 kHz | 5 | AD7686 | ADA4841-1 | ADA4899-1 | ADA4627-1 | ||
0.5 | uni,Diff | 14.9 | 50 kHz | 5 | AD7688 | ADA4841-1 | ADA4899-1 | ADA4627-1 | ||
0.5 | uni,Se | 14.9 | 50 kHz | 5 | AD7988-5 | ADA4841-1 | ADA4899-1 | ADA4627-1 | ||
0.25 | uni,Diff | 15.5 | 25 kHz | 10 | AD7687 | ADA4841-1 | ADA4899-1 | ADA4627-1 | ||
0.25 | uni,SE | 15.2 | 50 kHz | 5 | AD7685 | ADA4841-1 | ADA4899-1 | ADA4627-1 | ||
14 | .500 | uni,SE | 13.8 | 75 kHz | 5 | AD7946 | ADA4841-1 | ADA4899-1 | ADA4627-1 | |
.250 | uni,SE | 13.8 | 75 kHz | 5 | AD7942 | ADA4841-1 | ADA4899-1 | ADA4627-1 |