Обзор
Особенности и преимущества
- Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
- Our reference designs are supported by an intuitive design tool set and IP
- Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Продукты
Продукты
Описание схемы
Обсуждения
Образцы
Образцы
Продукт |
Описание |
Доступный продукт
|
LT3083 | Adjustable 3A Single Resistor Low Dropout Regulator |
LT3083EDF#PBF LT3083EFE#PBF LT3083EQ#PBF LT3083ET#PBF LT3083IDF#PBF LT3083IFE#PBF LT3083IQ#PBF LT3083IT#40PBF LT3083IT#PBF |
LTC3026 | 1.5A Low Input Voltage VLDO Linear Regulator |
LTC3026EDD#PBF LTC3026EMSE#PBF LTC3026IDD#PBF LTC3026IMSE#PBF |
LTC3855 | Dual, Multiphase Synchronous DC/DC Controller with Differential Remote Sense |
LTC3855EFE#PBF LTC3855EUJ#PBF LTC3855IFE#PBF LTC3855IUJ#PBF |
LTM4628 | Dual 8A or Single 16A DC/DC μModule (Power Module) Regulator | |
LTC3609 | 32V, 6A Monolithic Synchronous Step-Down DC/DC Converter |
LTC3609EWKG#PBF LTC3609IWKG#PBF |
LT3023 | Dual 100mA, Low Dropout, Low Noise, Micropower Regulator |
LT3023EDD#PBF LT3023EMSE#PBF LT3023IDD#PBF LT3023IMSE#PBF |