Обзор
Особенности и преимущества
- Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
- Our reference designs are supported by an intuitive design tool set and IP
- Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Техническая документация
Принципиальные схемы демонстрационных плат (1)
Описание схемы
Altera’s Cyclone® V E Development Kit offers a comprehensive general-purpose development platform for many markets and applications, such as industrial communications and automation applications. The kit features a Cyclone V FPGA and a multitude of on-board resources including multiple banks of DDR3 and LPDDR memory, LCD character display, LEDs, user switches, and USB and RJ45 connectors. The Cyclone V E Development Kit gives industrial equipment designers greater flexibility in implementing real-time Ethernet communications with Industrial Ethernet intellectual property (IP) cores.
Обсуждения
Образцы
Образцы
Продукт |
Описание |
Доступный продукт
|
LTC3026-1 | 1.5A Low Input Voltage VLDO Linear Regulator |
LTC3026EDD-1#PBF LTC3026EMSE-1#PBF LTC3026IDD-1#PBF LTC3026IMSE-1#PBF |
LTC3025-1 LTC3025-2 LTC3025-3 LTC3025-4 |
500mA Micropower VLDO Linear Regulators |
LTC3025EDC-1#TRMPBF LTC3025EDC-2#TRMPBF LTC3025EDC-3#TRMPBF LTC3025EDC-4#TRMPBF LTC3025IDC-1#TRMPBF LTC3025IDC-2#TRMPBF LTC3025IDC-3#TRMPBF LTC3025IDC-4#TRMPBF |
LTC3103 | 1.8μA Quiescent Current, 15V, 300mA Synchronous Step-Down DC/DC Converter |
LTC3103EDD#PBF LTC3103EMSE#PBF LTC3103IDD#PBF LTC3103IMSE#PBF |
LTC3025 | 300mA Micropower VLDO Linear Regulator |
LTC3025EDC#TRMPBF LTC3025IDC#TRMPBF |
LT3009 | 3µA IQ, 20mA Low Dropout Linear Regulators |
LT3009EDC#TRMPBF LT3009EDC-1.2#TRMPBF LT3009EDC-1.5#TRMPBF LT3009EDC-1.8#TRMPBF LT3009EDC-2.5#TRMPBF LT3009EDC-3.3#TRMPBF LT3009EDC-5#TRMPBF LT3009ESC8#TRMPBF LT3009ESC8-1.2#TRMPBF LT3009ESC8-1.5#TRMPBF LT3009ESC8-1.8#TRMPBF LT3009ESC8-2.5#TRMPBF LT3009ESC8-3.3#TRMPBF LT3009ESC8-5#TRMPBF LT3009IDC#TRMPBF LT3009IDC-1.2#TRMPBF LT3009IDC-1.5#TRMPBF LT3009IDC-1.8#TRMPBF LT3009IDC-2.5#TRMPBF LT3009IDC-3.3#TRMPBF LT3009IDC-5#TRMPBF |
LTC3026 | 1.5A Low Input Voltage VLDO Linear Regulator |
LTC3026EDD#PBF LTC3026EMSE#PBF LTC3026IDD#PBF LTC3026IMSE#PBF |
LTC3600 | 15V, 1.5A Synchronous Rail-to-Rail Single Resistor Step-Down Regulator |
LTC3600EDD#PBF LTC3600EMSE#PBF LTC3600IDD#PBF LTC3600IMSE#PBF |
LTC3608 | 18V, 8A Monolithic Synchronous Step-Down DC/DC Converter |
LTC3608EWKG#PBF LTC3608IWKG#PBF |