Обзор
Особенности и преимущества
- Fully isolated signal and power traces
- RS-485 half duplex tranciever circuit
- Low power with reduced board space
Продукты
Области применения и технологии
Продукты
Функции и преимущества схемы
This circuit provides a half-duplex, isolated RS-485 interface using the ADM2485 high speed, isolated RS-485 transceiver and the ADP3330 high accuracy linear regulator. This circuit achieves signal and power isolation and at the same time decreases board space and power consumption.

Описание схемы
The ADM2485 is a half-duplex RS-485 transceiver that can easily achieve a fully isolated RS-485 PROFIBUS compliant node. The ADM2485 integrates a transformer driver that, when used with an external transformer and LDO, generates an isolated 5 V power supply to be supplied between VDD2 and GND2.
The oscillator outputs D1 and D2 of the ADM2485 drive the center tapped transformer T1. A pair of Schottky diodes and a smoothing capacitor are used to create a rectified signal from the secondary winding. The ADP3330 linear voltage regulator provides a regulated 5 V power supply to the ADM2485 bus-side circuitry (VDD2) as shown in Figure 1.
Основные варианты исполнения
When the ADM2485 is powered by 3.3 V on the logic side, a 1CT:2.2CT transformer T1 is required to step up the 3.3 V to 6 V, thereby ensuring enough headroom for the ADP3330 LDO to output a regulated 5 V output.
If the ADM2485 is powered by 5 V on the logic side, a 1CT:1.5CT transformer T1 is required to ensure enough headroom for the ADP3330 LDO to output a regulated 5 V output.
The external transformer used with the ADM2485 must have a center-tapped winding. The turns ratio of the transformer must be set to provide the minimum required output voltage at the maximum anticipated load current with the minimum input voltage. Table 1 shows suitable transformers for the ADM2485 circuit of Figure 1.
Manufacturer |
Primary Voltage 3.3V |
Primary Voltage 5V |
Coilcraft |
DA2304-AL |
DA2303-AL |
C&D Technologies |
782482/35C |
782485/55C |
Обсуждения
Образцы
Образцы
Продукт |
Описание |
Доступный продукт
|
ADP3330 | Прецизионный LDO-стабилизатор anyCAP® с крайне низким I(Q) в корпусе SOT-23, выходной ток 200 мА |
ADP3330ARTZ-2.5-R7 ADP3330ARTZ-2.75R7 ADP3330ARTZ-2.85R7 ADP3330ARTZ-3-RL7 ADP3330ARTZ-3.6-R7 ADP3330ARTZ-5-RL7 ADP3330ARTZ3.3-RL7 |
ADM2485 | 2.5 kV Signal Isolated, High Speed (16 Mbps), Half Duplex RS-485 Transceiver w/ Transformer Driver |
ADM2485BRWZ |