обзор

Подробнее о продукте

The TR4 Development Kit provides the ideal hardware platform for system designs that demand high-performance, serial connectivity, and advanced memory interfacing. The TR4 is powered by the Stratix IV GX device and supported by industry-standard peripherals, connectors and interfaces that offer a rich set of features that is suitable for a wide range of compute-intensive applications. For large-scale ASIC prototype development, multiple TR4s can be stacked together to create an easily-customizable multi-FPGA system.

TR4 Stratix IV Dev Kit

TR4 Stratix IV Power Tree

Linear Technology Components

LTM4601 12 A μModule regulator with PLL, output tracking and Margining.

LTM4612 Ultralow-noise, 36 VIN, 15 VOUT, 5 A, DC/DC μModule regulator.

LT1963 1.5 A, low-noise, fast transient response LDO regulator.

LT1117 800 mA low dropout positive regulators adjustable and fixed 2.85 V, 3.3 V, 5 V.

LT3080-1 Parallelable 1.1A Adjustable Single Resistor Low Dropout Regulator.

LTM4628 Dual 8 A/Single 16 A DC/DC μModule.

LTC3025-1 500mA Micropower VLDO Linear Regulator.

TR4 Stratix IV Block Diagram