Обзор
Подробнее о продукте
Demonstration circuit SCP-LT8410-EVALZ is an Ultralow Power Boost Converter with Output Disconnect featuring the LT8410. The demo circuit converts a 3V–10V source to 16V/1.6mA at 3Vin.
Like all boards in the Signal Chain Power series, this board is designed to be easily plugged into other SCP boards to form a complete signal chain power system, enabling fast evaluation of low power signal chains. To evaluate this board, some universal SCP hardware is required, namely:
- SCP-INPUT-EVALZ
- SCP-OUTPUT-EVALZ
- SCP-FILTER-EVALZ
- SCP-THRUBRD-EVALZ
- SCP-1X2BKOUT-EVALZ
- SCP-1X5BKOUT-EVALZ
- SCP-5X1-EVALZ
To properly evaluate SCP series demo boards, you will need the SCP Configurator companion software. SCP Configurator can help you choose the right board and topology for your design.
Note that the Demo Manual does not cover details important to the operation and configuration regarding the LT8410. Please refer to the LT8410 datasheet for a complete description of the part.