Обзор
Подробнее о продукте
Demonstration circuit SCP-ADP5070-EVALZ is a dual out-put DC-DC converter designed to create a dual polarity regulated voltage for powering several signal chains. The positive regulator provides 15V/1A of output while the negative regulator delivers –15V/300mA.
Like all boards in the Signal Chain Power series, this board is designed to be easily plugged into other SCP boards to form a complete signal chain power system, enabling fast evaluation of low power signal chains. To evaluate this board, some universal SCP hardware is required, namely:
- SCP-INPUT-EVALZ
- SCP-OUTPUT-EVALZ
- SCP-1X5BKOUT-EVALZ
- SCP-THRUBRD-EVALZ
- SCP-FILTER-EVALZ
- SCP-1X2BKOUT-EVALZ
- SCP-5X1-EVALZ
To properly evaluate SCP series demo boards, you will need the SCP Configurator companion software. SCP Configurator can help you choose the right board and topology for your design.
Note that the Demo Manual does not cover details important to the operation and configuration regarding the ADP5070. Please refer to the ADP5070 datasheet for a complete description of the part.