Обзор

Особенности и преимущества

  • 2-layer Rogers 4350 evaluation board with heat sink
  • End launch 2.9 mm RF connectors
  • Through calibration path (unpopulated)

Подробнее о продукте

The ADTR1107-EVAL evaluation board consists of a two-layer printed circuit board (PCB) fabricated from a 10 mil thick, Rogers 4350B copper clad mounted to an aluminum heat sink. The heat sink assists in providing thermal relief to the device as well as mechanical support to the PCB. Mounting holes on the heat sink allow attachment to larger heat sinks for improved thermal management.

The TX_IN, ANT, RX_OUT, and CPLR_OUT ports are populated by 2.9 mm, female coaxial connectors. The respective RF traces of the ports have a 50 Ω characteristic impedance. The ADTR1107-EVAL is populated with components suitable for use over the −40°C to +85°C operating temperature range of the ADTR1107. To calibrate board trace losses, a through calibration path is provided. However, to use the through calibration path, users must install and populate the path with RF connectors.

Access to drain, ground, and gate control voltages is through two, 24-pin headers.

RF traces are 50 Ω grounded, coplanar waveguide. Package ground leads and the exposed paddle connect directly to the ground plane. Multiple vias connect the top and bottom ground planes with particular focus on the area directly beneath the ground paddle to provide adequate electrical conduction and thermal conduction to the heat sink.

For more information about the ADTR1107, refer to the ADTR1107 data sheet. Consult the ADTR1107 data sheet in conjunction with this user guide when using the ADTR1107-EVAL evaluation board.

Применяемые компоненты

Покупка

Функционирование раздела Покупка возможно только в полной версии сайта
Назад
Проверить наличие
Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.