Обзор
Подробнее о продукте
The ADP2126/ADP2127 evaluation board is a complete 6 MHz, low quiescent current, synchronous buck dc-to-dc converter solution that is capable of producing up to 500 mA of output current at fixed 1.20 V and 1.26 V output voltages. The converter operates with an input voltage in the 2.1 V to 5.5 V range. The device uses a voltage regulating pulse-width modulation (PWM) that maintains a constant frequency with excellent stability and transient response. The evaluation board demonstrates the operation and performance of the ADP2126/ADP2127, as well as its compatibility with tiny ceramic components for a small area solution.