Обзор

Особенности и преимущества

  • Provides 3 output voltages (5.1 V,15.3 V, −10.2 V) from one 3 V input supply
  • Power efficiency optimized for use with TFT in mobile phones
  • On-board socket for evaluation of multiple ICs
  • Shutdown line
  • Options to use external LDO

Подробнее о продукте

The ADM8832 evaluation board allows the ADM8832 TFT color panel charge pump regulator to be quickly and easily evaluated. The evaluation board allows all of the input and output functions to be exercised without the need for external components.

Применяемые компоненты