Обзор
Особенности и преимущества
- Level 4 IEC EMC certified RS-485 evaluation board
- Certified RS-485 A and B bus pin protection, passing
- IEC 61000-4-5 surge protection to ±4 kV
- IEC 61000-4-4 EFT protection to ±2 kV
- IEC 61000-4-2 ESD protection to
±8 kV contact discharge
±15 kV air gap discharge - Certified IEC 61000-4-6 conducted RF immunity to Level 3 testing (10 V/m rms)
- Passes RS-485 A and B bus pins HBM ESD to >±30 kV
- Provides A and B bus pin fault protection to ±42 V ac/dc peak
- Convenient connections for power supplies and signals through screw terminal blocks
- 1.62 V to 5.5 V operating voltage range on VIO logic supply
- 3.0 V to 5.5 V operating voltage range on VCC
- Easily configurable through jumper connections
- Test points for measuring all signals
Подробнее о продукте
The EVAL-ADM3095EEBZ can be used for easy evaluation of the ADM3095E RS-485 transceiver with Level 4 IEC electromagnetic compatibility (EMC) and full ±42 V supply fault protection. Screw terminal blocks provide convenient connections for the power and signal connections.
The EVAL-ADM3095EEBZ is easily configured through jumper connections. Jumper connections can enable or disable the RS-485 driver and receiver. Two power supplies, one supply for the VIO logic supply and one VCC supply for the RS-485 driver/receiver, can power the EVAL-ADM3095EEBZ. When powering with only one power supply, the ADM3095E VIO and VCC pins can connect with a convenient on-board jumper. In addition, test points are included for all power and signal lines.
Области применения и технологии
Применяемые компоненты
Документация
Руководства пользователя (2)
Покупка
Функционирование раздела Покупка возможно только в полной версии сайта
Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.