Подробнее о продукте
The ADIS16445/PCBZ is a "breakout board," which provides (1) ADIS16445AMLZ, (1) flexible cable and (1) interface PCB to simplify the process of developing a prototype connection with an existing embedded processor system. It is required for connecting the ADIS16445AMLZ directly to the EVAL-ADIS evaluation system as well. The ADIS16445AMLZ is a fully-calibrated, MEMS IMU, which provides a serial peripheral interface (SPI) for all digital communications. It provides a dual-row, 24-pin connector interface that minimizes board space but does not support standard ribbon cable connections. The flexible cable and interface PCB provides access to the ADIS16445ABMLZ, using dual-row, 12-pin connectors, which supports standard ribbon cable systems and hand-soldering connection techniques.