Обзор

Подробнее о продукте

The ADIS16006/PCB is a breakout board, which provides (1) ADIS16006CCCZ and (1) interface PCB to simplify the process of prototyping during the early stages of system design and evaluation. The ADIS16006CCCZ is a digital accelerometer, which provides a serial peripheral interface (SPI) for all digital communications. It comes in a 12-pin LGA package. The interface PCB provides access to the ADIS16006CCCZ, using dual-row, 12-pin connectors, which supports standard ribbon cable systems and hand-soldering connection techniques.

Применяемые компоненты

Связанное оборудование (1)

Платы контроллера