Обзор

Особенности и преимущества

  • Single inline headers provide flexibility for the field programmable gate array (FPGA) or microcontroller 1.2 V or 1.8V logic input signals
  • SMD pin resistor or capacitor sockets available for the addition of passive components
  • SMB connector sockets provide flexibility for the input and output signals

Подробнее о продукте

The EVAL-ADG1634LEBZ is the evaluation board for the ADG1634L. The ADG1634L contains four independent single-pole, double-throw (SPDT) switches. Each switch conducts equally well in both directions when on, and each switch has an input signal range that extends to the supplies. In the off condition, signal levels up to the supplies are blocked.

An external VL supply pin provides logic control flexibility for lower logic controls. The ADG1634L is both 1.2 V and 1.8 V JEDEC standard compliant.

Figure 1 in the user guide shows the EVAL-ADG1634LEBZ in a typical evaluation setup. The EVAL-ADG1634LEBZ is located in the center of the evaluation board. Eight test points are included to connect to each of the source pins. Subminiature Version B (SMB) sockets are included for the drain inputs. Three screw terminals power the device. A 5-pin header is provided for user defined digital voltage, if required.

Full specifications on the ADG1634L are available in the ADG1634L data sheet available from Analog Devices, Inc., and should be consulted in conjunction with the user guide when using the EVAL-ADG1634LEBZ.

Начало работы

EQUIPMENT NEEDED

  • DC voltage source (VDD/VSS)
  • ±5 V for dual supply
  • Optional digital logic supply (VL)
  • 1.1 V to 1.3 V for 1.2 V logic
  • 1.65 V to 1.95 V for 1.8 V logic
  • Analog signal source
  • Method to measure voltage, such as a digital multimeter (DMM)

Покупка

Цена указана за одну единицу.

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.