Обзор

Особенности и преимущества

  • Single inline headers provide flexibility for the field programmable
    gate array or microcontroller 1.2 V or 1.8V logic-input signals
  • Surface-mount device pin resistor or capacitor sockets available
    for the addition of passive components
  • SMB connector sockets provide flexibility for the input and output
    signals

Подробнее о продукте

The EVAL-ADG1412LEBZ is the evaluation board for the ADG1412L. The ADG1412L contains four independent SPST switches, and these switches are turned on with Logic 1. Each switch conducts equally well in both directions when on, and each switch has an input signal range that extends to the supplies. In the off condition, signal levels up to the supplies are blocked.

An external VL supply pin provides logic-control flexibility for lower logic controls. The ADG1412L is both 1.2 V and 1.8 V JEDEC standard compliant.

Figure 1 in the user guide shows the EVAL-ADG1412LEBZ in a typical evaluation setup. The EVAL-ADG1412LEBZ is located in the center of the evaluation board. Four test points and Subminiature Version B (SMB) sockets are provided to connect to each of the source pins. Three screw terminals power the device. A 5-pin header is provided for the user-defined digital voltage, if required.

Full specifications on the ADG1412L are available in the ADG1412L data sheet available from Analog Devices, Inc., and must be consulted in conjunction with the user guide when using the EVAL-ADG1412LEBZ.

Начало работы

EQUIPMENT NEEDED

  • DC voltage source (VDD/VSS)
    • ±15 V for dual supply
  • Optional digital logic supply (VL)
    • 1.1 V to 1.3 V for 1.2 V logic
    • 1.65 V to 1.95 V for 1.8 V logic
  • Analog signal source
  • Method to measure voltage, such as a digital multimeter

Покупка

Цена указана за одну единицу.

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.