Обзор

Особенности и преимущества

  • 15MSPS, 16-bit μModule evaluation board
  • Versatile analog signal conditioning circuitry
  • On-board reference, LDO, and power supply circuits
  • PC software for control and data analysis of time and frequency domain
  • System demonstration platform-compatible (SDP-H1)

Подробнее о продукте

The EVAL-ADAQ23875FMCZ evaluation board enables simplified evaluation of the ADAQ23875 15 MSPS, 16-bit, high speed, precision μModule® data acquisition solution. The evaluation board demonstrates the performance of the ADAQ23875 μModule and is a versatile tool for a variety of applications.

The ADAQ23875 μModule combines multiple common signal processing and conditioning blocks in a single device that includes a low noise, fully differential analog-to-digital converter (ADC) driver, a stable reference buffer, a high resolution, 16-bit, 15 MSPS successive approximation register (SAR) ADC, and the critical passive components necessary for optimum performance. A full description of this product is available in the ADAQ23875 data sheet, which must be consulted when using the evaluation board.

The EVAL-ADAQ23875FMCZ evaluation board interfaces with the high speed system demonstration platform, SDP-H1 (EVAL-SDP-CH1Z) via a 160-pin connector, as shown in Figure 2 in the user guide.

Начало работы

EQUIPMENT NEEDED

  • PC running Windows 10 or higher
  • SDP-H1 (EVAL-SDP-CH1Z) controller board
  • Low noise, Precision signal source (such as SYS-2700 series)
  • Standard USB A to USB mini-B
  • Band-pass filter suitable for 16-bit testing (value based on signal frequency)

 

SOFTWARE NEEDED

  • EVAL-ADAQ23875FMCZ ACE plugin
  • SDP-H1 driver

Программное обеспечение

Программное обеспечение ACE

ZIP
505 KB
Плагин ACE для Board.ADAQ23875 1.2021.13100 [Jul 05 21]
The ADAQ23875 ACE Plugin supports the EVAL-ADAQ23875FMCZ, EVAL-ADAQ23876FMCZ and EVAL-ADAQ23878FMCZ Micromodule Evaluation Boards. The ADAQ23875/6 are 16-Bit, 15 MSPS Module Data Acquisition Solution, the ADAQ23878 is 18-bit.
EXE
122 MB
ACE Installer Software 1.26.3240.1417 [Jun 21 22]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.

Покупка

Цена указана за одну единицу.

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.