Обзор

Особенности и преимущества

  • Full featured evaluation board for dual low bias current amplifiers in narrow-body SOIC
  • Enables quick prototyping
  • User defined circuit configuration
  • Edge mounted SMA connector provisions
  • Easy connection to test equipment and other circuits
  • Available provision for photodiode for quick evaluation
    • Connections available for photodiode bias
    • Guard trace available to minimize leakage

Подробнее о продукте

This user guide describes the EVAL-ADA4622-2ARZ evaluation board, which allows users to test the ADA4622-2 but can also be used for other dual, low bias current amplifiers that come in an 8-lead standard small outline package (SOIC_N). The design of this evaluation board emphasizes simplicity and ease of use. Provisions are available on the board to interface easily to test equipment.

The EVAL-ADA4622-2ARZ uses a combination of surfacemount technology (SMT) in Case Size 0603, with the exception of bypass capacitors and termination resistors. The EVAL-ADA4622-2ARZ evaluation board also features a variety of unpopulated resistor and capacitor pads that provide the user with multiple choices and extensive flexibility for different application circuits.

The evaluation board also has a provision for photodiode sensors, allowing easy configuration of a transimpedance amplifier (TIA). The layout is optimized with provisions for guarding to ensure low leakage and low parasitic capacitance for TIA applications.

Full specifications of the ADA4622-2 can be found in the ADA4622-2 data sheet, available from Analog Devices, which must be consulted in conjunction with this user guide when using the EVAL-ADA4622-2ARZ.

Покупка

Цена указана за одну единицу.

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.