Обзор

Особенности и преимущества

  • Fully featured evaluation board for the ADA4097-2
  • Enables efficient prototyping
  • User defined circuit configuration
  • Simplified connection to test equipment and other circuits

Подробнее о продукте

The EVAL-ADA4097-2EBZ evaluates the ADA4097-2 10-lead, lead frame chip scale package (LFCSP), robust Over-The-Top™ precision operational amplifier (op amp). The EVAL-ADA4097-2EBZ is a prepopulated board using a gain of 1 configuration.

The EVAL-ADA4097-2EBZ design allows simplified and efficient use. The EVAL-ADA4097-2EBZ has edge-mounted Subminiature Version A (SMA) connectors on the inputs and outputs to allow efficient connection to test equipment or other circuits. Bulk test points are also incorporated as an alternative option to be used for the inputs and outputs. The optimized EVAL-ADA4097-2EBZ ground plane, component placement, and power supply allow maximum circuit flexibility and performance. The EVAL-ADA4097-2EBZ uses a combination of surface-mount technology (SMT) with majority of components in 0603 case size, except for the 10 μF bypass capacitors (C1 and C4). The EVAL-ADA4097-2EBZ also has unpopulated resistor and capacitor pads that provide the user with options and flexibility to implement different application circuits and configurations.

Figure 1 in the user guide shows the primary side of the EVAL-ADA4097-2EBZ, and Figure 2 shows the secondary side of the EVAL-ADA4097-2EBZ.

Refer to the ADA4097-2 data sheet for full specifications, details on the device operation, and application circuit configurations. Consult the data sheet in conjunction with the user guide when using the EVAL-ADA4097-2EBZ.

Начало работы

EQUIPMENT NEEDED

  • Dual-output dc power supply
  • Dual-channel signal generator
  • Oscilloscope
  • Banana jack to grabber cables
  • BNC to SMA cables

Покупка

Цена указана за одну единицу.

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.