Обзор

Особенности и преимущества

  • Fully featured evaluation board for the ADA4097-1 
  • Enables efficient prototyping 
  • User defined circuit configuration 
  • Simplified connection to test equipment and other circuits

Подробнее о продукте

The EVAL-ADA4097-1HUJZ evaluates the ADA4097-1 6-lead, thin small outline transistor (TSOT), robust Over-The-Top precision operational amplifier (op amp). The EVAL-ADA4097-1HUJZ is a prepopulated board using a gain of 1 configuration.

The EVAL-ADA4097-1HUJZ design allows simplified and efficient use. The EVAL-ADA4097-1HUJZ has edge mounted Subminiature Version A (SMA) connectors on the inputs and outputs to allow efficient connection to test equipment or other circuits. Bulk test points are also incorporated as an alternative option to be used for the inputs and outputs. The optimized EVAL-ADA4097-1HUJZ ground plane, component placement, and power supply allow maximum circuit flexibility and performance. The EVAL-ADA4097-1HUJZ combines surface-mount technology (SMT) with almost all 0805 size components to provide simplified installation and the option to replace and solder when needed, except for the bypass capacitors (C1 to C4) that are fixed 0603 sized. The EVAL-ADA4097-1HUJZ also has unpopulated resistor and capacitor pads that provide the user with options and flexibility to implement different application circuits and configurations.

Refer to the ADA4097-1 data sheet for full specifications, details on device operation, and application circuit configurations. Consult the data sheet in conjunction with the user guide when using the EVAL-ADA4097-1HUJZ.

Начало работы

EQUIPMENT NEEDED

  • Dual-output dc power supply
  • Dual-channel signal generator
  • Oscilloscope
  • Banana jack to grabber cables
  • BNC to SMA cables

Покупка

Цена указана за одну единицу.

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.