Обзор
Подробнее о продукте
The AD9253CE01A is an evaluation board for the AD9253-125 and the AD9633-125, quad 14 and 12-bit ADCs. This reference design provides all of the support circuitry required to operate the devices in their various modes and configurations. It is designed to interface directly with the HSC-ADC-EVALC data capture card, allowing users to download captured data for analysis. The Visual Analog software package, which is used to interface with the device's hardware, allows users to download captured data for analysis with a user-friendly graphical interface. The SPI Controller software package is also compatible with this hardware, and allows the user to access the SPI programmable features of the AD9253 and AD9633. User guide UG-328 provides documentation and instructions to configure the device for performance evaluation in the lab. (WIKI Site)
The AD9253 and AD9633 data sheets provide additional information related to device configuration and performance, and should be consulted when using these tools. All documents and Visual Analog and SPI Controller are available at the High Speed ADC Evaluation Boards page. For additional information or questions, please email highspeed.converters@analog.com.