Обзор

Подробнее о продукте

The EVAL-AD7912CBZ is a fully featured evaluation kit for the AD7912. This board operates in stand alone mode or in conjunction with the Evaluation Controller board . When operated with the Evaluation Controller board, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the Evaluation Controller board.


Применяемые компоненты

Программное обеспечение

ПО оценивания

По для оценочной платы AD7912/AD7922 (zip, 3.60MB)
Included in the EVAL-AD7912CB and EVAL-AD7922CB evaluation board package is software for controlling and evaluating the performance of the AD7912 and AD7922 when it is operated with the EVALUATION BOARD CONTROLLER. The EVAL-AD7912/22CB Demonstration/Evaluation Software runs under Windows 95, 98, 2000 and NT. The user interface on the PC is via a dedicated program written especially for the EVAL-AD7912CB and EVAL-AD7922CB.