Обзор

Особенности и преимущества

  • Fully featured evaluation board for the AD74115H
  • System power and isolation provided by the ADP1034
  • On-board 2.5 V ADR4525 reference
  • SPI compatible
  • PC-based software for control
  • No-OS MBED drivers providing example code in C

Подробнее о продукте

The EVAL-AD74115H-ARDZ is a fully featured evaluation board that can be used to evaluate the features of the AD74115H in a full system solution where power and isolation are provided by the ADP1034. The AD74115H is a single-channel, software configurable, input and output device. The device has functionality for analog output, analog input, digital input, digital output, and 2-wire, 3-wire, and 4-wire resistance temperature detector (RTD) measurements integrated into a single-chip solution with a compatible serial peripheral interface (SPI).

The EVAL-AD74115H-ARDZ can be controlled via a system demonstration platform (SDP) board. The EVAL-SDP-CK1Z (SDP-K1) board allows the EVAL-AD74115H-ARDZ to be controlled via the USB port of a PC using the AD74115H evaluation software. The EVAL-AD74115H-ARDZ requires an operating supply of 4.5 V to 60 V. The PC provides power to the SDP-K1 board.

For full details on the AD74115H and ADP1034, see the AD74115H and ADP1034 data sheets, which must be consulted in conjunction with this user guide when using the EVAL-AD74115H-ARDZ.

Начало работы

EQUIPMENT NEEDED

  • EVAL-SDP-CK1Z (SDP-K1)
  • Bench top power supply and connector cables
  • PC running Windows® 7 or Windows 10 operating system


DOCUMENTS NEEDED

  • AD74115H data sheet
  • ADP1034 data sheet
  • ADR4525 data sheet


SOFTWARE NEEDED

  • AD74115H evaluation software for control
  • Mbed Studio for running example code written in C programming language

Связанное оборудование (1)

Платы контроллера

Покупка

Цена указана за одну единицу.

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.