Обзор

Особенности и преимущества

  • Full featured evaluation board for the AD5600
  • On-board references
  • Various link options
  • PC control in conjunction with the Analog Devices, Inc., SDP

Подробнее о продукте

This user guide details the operation of the EVAL-AD5600PMDZ for the AD5600 voltage output, digital-to-analog converter (DAC).

The EVAL-AD5600PMDZ is designed to help users quickly prototype AD5600 circuits and reduce design time. The AD5600 operates from a single 2.7 V to 5.5 V supply. The EVALAD5600PMDZ also incorporates high temperature ADR225 voltage reference and AD8634 buffer.

The EVAL-AD5600PMDZ interfaces to the USB port of a PC via a system demonstration platform (SDP) board and the SDP-PMDIB1Z board. The ACE software is available for download from the EVAL-AD5600PMDZ product page to use with the evaluation board to allow the user to program the AD5600. A peripheral module (PMOD) connection is also available to allow the connection of microcontrollers to the evaluation board without the SDP board. Note that when a microcontroller is used through the PMOD connection, the SDP board must be disconnected, and the user is unable to operate the ACE software.

The EVAL-AD5600PMDZ is compatible with any Analog Devices SDP board, which can be purchased separately. A typical connection between the EVAL-AD5600PMDZ, the EVAL-SDP-CB1Z board (SDP-B controller board), and the SDP-PMD-IB1Z is shown in Figure 1.

For full details, see the AD5600 data sheet, which must be used in conjunction with this user guide when using the EVALAD5600PMDZ.

Применяемые компоненты

Программное обеспечение

Программное обеспечение ACE

ZIP
80 KB
Плагин ACE для Board.AD5600 1.2019.42300 [Oct 29 19]
The AD5600 ACE Plugin supports the EVAL-AD5600 evaluation board. The AD5600 is a 2.7 V to 5.5 V, Serial-Input, Voltage Output, Unbuffered 16-Bit DAC
EXE
122 MB
ACE Installer Software 1.26.3240.1417 [Jun 21 22]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.

Покупка

Цена указана за одну единицу.

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.