Обзор

Подробнее о продукте

The evaluation board can be used as a standalone board, with control coming from an external DSP or microcontroller, or it can be connected to a PC via Parallel interface. Software is provided that can be used to program the registers of the AD5541 via the Parallel interface to the PC.


Программное обеспечение

ПО оценивания

AD5541/42 and AD5551/52 Evaluation Software
The software provides the user with the ability to program the DAC through the The evaluation kit comes complete with pc software. This software simplifies the use of the evaluation board. The software provides the user with the ability to program the DAC through the PC parallel printer port. Interfacing to this board from a PC is through a 25-way connector.