Обзор

Подробнее о продукте

The evaluation board allows the functionality and performance of the AD5379 to be easily evaluated. The eval board connects to a PC via the printer port. Software is provided to allow the user to program the registers of the AD5379.

Please note: This Evaluation software does not run on Windows 8 or Windows 10 (USB driver is non-compliant with OS >Windows 7).

Применяемые компоненты

Программное обеспечение

ПО оценивания

ZIP
5.4 M
AD537x Evaluation Software (Rev. 1.06)
This Evaluation software does not run on Windows 8 or Windows 10 (USB driver is non-compliant with OS >Windows 7).