Обзор

Подробнее о продукте

The EVAL-AD5263 is no longer available to order. This page is for legacy support only.

The Evaluation board for the AD5263 contains a parallel connection and software allowing the AD5263 to be controlled from a PC.

Применяемые компоненты

Программное обеспечение

ПО оценивания

AD5263 I2C Software
The software can be operated in Windows 2000, NT, and XP.
AD5263 SPI Software
The software can be operated in Windows 2000, NT, and XP. The AD5263 is a pin selectable interface(SPI/I2C), 256-position, quad channel digital potentiometer often referred to as an RDAC. The AD5263 can be controlled digitally by a Micro-Controller, DSP, or Micro-Processor via a 3-wire/2-wire serial interface that allows multiple modes of operation and adjustment. The evaluation board simplifies control of the RDAC by PC software programming such requiring no programming skills or language.