Обзор

Особенности и преимущества

  • Includes schematics, layout, BOM, Gerber files, HDL, Linux® drivers, IIO Oscilloscope, VisualANALOG
  • FMC-compatible form factor
  • Powered from FMC connector
  • Provides two channels of ADC and two channels of DAC with full synchronization capabilities

Подробнее о продукте

The AD-FMCDAQ2-EBZ module is comprised of the AD9680 dual, 14-bit, 1.0 GSPS, JESD204B ADC, the AD9144 quad, 16-bit, 2.8 GSPS, JESD204B DAC, the AD9523-1 14-output, 1GHz clock, and power management components. It is clocked by an internally generated carrier platform via the FMC connector, comprising a completely self-contained data acquisition and signal synthesis prototyping platform. In an FMC footprint (84 mm × 69 mm), the module’s combination of wideband data conversion, clocking, and power closely approximates real-world hardware and software for system prototyping and design, with no compromise in signal chain performance.

Applications

  • Electronic test and measurement equipment
  • General-purpose software radios
  • Radar systems
  • Ultra wideband satellite receivers
  • Point-to-point communication systems

Начало работы

The AD-FMCDAQ2-EBZ module comes with an SD card with the Linux image. All the customer needs is to move the right files from the SD folders to the root based on which FPGA board he is using. Once that is done and the FPGA board is ready to boot of SD card, plug the AD-FMCDAQ2-EBZ module in an HPC FMC slot and turn on the board and they are ready to go.

The advantage of this board is that it has two TX and two RX channels so to start playing around with this demo there is no need for any other equipment other than couple of SMA cables to loop the TX to RX and start seeing the signal in IIO-scope.

Here is the link to our wiki page where customers can find all the info they need for this board:

http://wiki.analog.com/resources/eval/user-guides/ad-fmcdaq2-ebz/quickstart

Типовая плата

Reference Board: AD-FMCDAQ2-EBZ

Pin Hover over the colored pins to learn more about Analog Devices' products used on this board
ADP7104-3.3

High Accuracy 500mA LDO

ADP7104-3.3

High Accuracy 500mA LDO

ADP1755

1.2A Low Vin LDO

ADP1741

2 A LDO

ADP1740-1.2

2 A LDO

ADP2384

4 A Switcher

ADP2384

4 A Switcher

ADP150

Ultra Low Noice 150mA LDO

ADP150

Ultra Low Noice 150mA LDO

ADP7104-3.3

High Accuracy 500mA LDO

AD9144

DAC. 16 bit 2.5 GSPS

ADN4661

Buffer

ADN4661

Buffer

AD9680

ADC 14 bit 1 GSPS

AD7291

8 CH ADC

AD9523-1

Low Jitter Clock Generator

fmccdaq-ebz-circuit

Программное обеспечение

ПО оценивания

Фреймворк интерфейса JESD204
Интегрированный программный фреймворк интерфейса JESD204 для быстрой разработки и оптимизации на системном уровне
AD-FMCDAQ2-EBZ Software Documentation

Покупка

Функционирование раздела Покупка возможно только в полной версии сайта
Назад
Проверить наличие
Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.