Обзор

Подробнее о продукте

Demonstration circuit 3064A features PolyPhase® design using the LTM4650AEY-1, the high efficiency, high density, dual 25A, switch mode step-down power μModule® regulator. The input voltage is from 4.5V to 16V. The output voltage is jumper selectable from 1.0V to 5.1V. DC3064A can deliver nominal 200A output current. As explained in the data sheet, output current derating is necessary for certain VIN, VOUT, and thermal conditions. The LTM4650A-1 on DC3064A always operates in continuous conduction mode. The switching frequency can be programmed through a resistor or can be synchronized to an external clock signal. The board allows the user to program how its output voltage ramps up and down through the TRACK pin. The output voltage is tightly regulated between "VO+" and "VO–" through remote output voltage sensing which improves output voltage regulation at heavy loads. These features and the availability of the LTM4650AEY-1 in a compact 16mm × 16mm × 5.01mm BGA package make it ideal for use in many high density point-of-load regulation applications. The LTM4650A-1 data sheet must be read in conjunction with this demo manual for working on or modifying the demo circuit DC3064A.

Применяемые компоненты

Покупка

Цена указана за одну единицу.

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.