Обзор

Особенности и преимущества

  • Fully featured evaluation board for the LTC2688 multichannel voltage output DAC
  • Flexible output power supply configuration
  • Easy connection to external loads
  • Test points to monitor DAC status signals
  • ACE evaluation software compatible

Подробнее о продукте

The DC2873A-B is a fully featured evaluation board that is used to evaluate the LTC2688, a 16-channel, precision voltage output digital-to-analog converter (DAC).

The DC2873A-B is controlled through a serial peripheral interface (SPI) from the J1 connector. The SPI signals are sent from the DC2026C controller board through the ribbon cable that is connected to the DC2873A-B.

The DC2873A-B uses Analysis, Control, Evaluation (ACE) software to provide an intuitive graphical user interface (GUI) that configures and controls the LTC2688 using the SPI interface.

The LTC2688 is used for various voltage mode biasing applications such as optical modulators for data communications. The output voltage range for each channel is software selectable, and any channel can be routed to the DC2873A-B MUX pin, allowing either the channel voltage or current to be externally monitored.

For full specifications on the LTC2688, see the LTC2688 data sheet, which must be consulted in conjunction with the user guide when using the DC2873A-B.

Применяемые компоненты

Содержимое комплекта

  • DC2873A-B evaluation board
  • Ribbon cable to connect to the Linduino DC2026C controller board

Начало работы

EQUIPMENT NEEDED

  • DC2026C controller board (must be purchased separately)
  • PC running Windows® 7 or Windows 10
  • Voltmeter
  • Power supply

SOFTWARE NEEDED

  • ACE evaluation software

DOCUMENTS NEEDED

  • LTC2688 data sheet
  • DC2873A-B design files

Программное обеспечение

Программное обеспечение ACE

ZIP
338 KB
Плагин ACE для Board.LTC2688 1.2021.50500 [Jul 05 22]
The LTC2688 ACE Plugin supports the LTC2688 which is a Voltage Output SoftSpan DAC
EXE
122 MB
ACE Installer Software 1.26.3240.1417 [Jun 21 22]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.

Связанное оборудование (1)

Платы контроллера

Покупка

Цена указана за одну единицу.

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.