Обзор
Подробнее о продукте
Demonstration circuit 2844A is a dual-output, high efficiency, high density, µModule® regulator with 4.5V to 16V input range. Each output can supply 30A maximum load current. The demo board has a LTM4680 µModule regulator, which is a dual 30A or single 60A step-down regulator with digital power system management. Please see LTM4680 data sheet for more detailed information.
DC2844A powers up to default settings and produces power based on configuration resistors without the need for any serial bus communication. This allows easy evaluation of the DC/DC converter. To fully explore the extensive power system management features of the part, download the GUI software LTpowerPlay® onto your PC and use ADI’s I2C/SMBus/PMBus dongle DC1613A to connect to the board. LTpowerPlay allows the user to reconfigure the part on-the-fly and store the configuration in EEPROM, view telemetry of voltage, current, temperature and fault status