Обзор
Подробнее о продукте
Demonstration circuit 2659A features the LTM4671 µModule® regulator, a high performance high efficiency four output step-down regulator. The LTM4671EY has an operating input voltage range of 3.6V to 20V providing up to 12A from each of its two higher current rails and up to 5A from each of its two lower current rails. The two higher current rails’ output voltage is programmable from 0.6V to 3.3V while the two lower current rails’ output voltage is programmable from 0.6V to 5.5V. High current rails can be paralleled together, and lower current rails can be paralleled together to satisfy higher rail current requirements. The LTM4671EY is a complete multi-output DC-DC point-of-load regulator in a thermally enhanced 16mm × 9.5mm × 4.82mm BGA package requiring only a few input and output capacitors. Output voltage tracking is made available by the TRACK/SS pins for supply rail sequencing. Temperature sensing options are included via the TSENSE and TMON pins. External clock synchronization is available through the CLKIN pins, CLKOUT pins provide for optional synchronization of additional module phases. The LTM4671 data sheet must be read in conjunction with this demo manual for working on or modifying demo circuit 2659A.