Обзор
Подробнее о продукте
This evaluation board is obsolete and no longer recommended. The replacement board is the DC2513B.
Demonstration circuit 2513A is a high efficiency, high power density hybrid converter. It can deliver 12V/20A with an input voltage from 36V to 72V. This demo board features the LTC7821, which uses an architecture that merges soft-switching switched-capacitor topology with a traditional step-down converter to provide superior efficiency compared to the traditional switching architectures. It offers a high efficiency/high density and cost effective solution for non isolated intermediate bus applications in power distribution, datacom and telecom as well as emerging 48V automotive systems.