Обзор

Подробнее о продукте

Demonstration circuit 1591A is a monolithic step-down switching regulator featuring the LT3695EMSE. The demo board is designed for 5V/1A output from a 6.9V to 36V input, with transients up to 60V. The LT3695 tolerates adjacent pin shorts or an open pin without raising the output voltage above its programmed value.

Применяемые компоненты

Документация