Обзор

Особенности и преимущества

  • PLX Technology’s Netchip 2272 device
  • USB Driver and Application code
  • USB Logo Certified
  • Derives Power from EZ-KIT Lite
  • MSC’s LAN 91C111 device
  • SMSC’s MII Connector to evaluate different PHYs with the BF537 EZ-KIT Lite
  • Ethernet Stack and Application code
  • 3.13 in (H) x 3.6 in

Подробнее о продукте

The Blackfin® USB-LAN EZ-Extender daughter board allows developers to connect to the Asynchronous Memory Bus on the ADSP-BF533 EZ-KIT Lite, ADSP-BF537 EZ-KIT Lite and ADSP-BF561 EZ-KIT Lite.

 

The EZ-Extender has peripherals that support USB 2.0 and 10/100 Ethernet. A MII Connector can also be used when interfacing to a ADSP-BF537 EZ-KIT Lite. The MII connector allows a user to plug in different PHY evaluation boards.

 

Applications and information about the use and connection of the various interfaces on the Blackfin EZ-Extender are available from Analog Devices.


Part Number:
ADZS-USBLAN-EZEXT


Tools Support: 

Tel: 1-800-ANALOGD (262-5643)
Contact Support

Области применения и технологии

Применяемые компоненты

Содержимое комплекта

  • Blackfin USB-LAN EZ-Extender
  • (plugs directly onto the expansion interface of the ADSP-BF533, ADSP-BF537, or ADSP-BF561 EZ-KIT Lite boards)

Системные требования

  • Windows XP Professional SP3 (32-bit only).
  • Windows Vista Business/Enterprise/Ultimate SP2 (32-bit only). It is recommended to install the software in a non-UAC-protected location.
  • Windows 7 Professional/Enterprise/Ultimate (32 and 64-bit). It is recommended to install the software in a non-UAC-protected location.
  • Minimum of 2 GHz single core processor, 3.3 GHz dual core is recommended.
  • Minimum of 1 GB memory (RAM), 4 GB is recommended.
  • Minimum of 2 GB hard disk (HDD) space is required.
  • CrossCore Embedded Studio for Analog Devices Processors.
  • VisualDSP++ 5.0 and Latest Update.

Программное обеспечение

Программные модули

The Bitmap Image File (BMP) Decoder library for the Blackfin processor implements data handling for BMP data as uncompressed data format or an RLE encoder data.
The Vision Analytics Toolbox (VAT) library for the Blackfin processor provides a set of software modules that make use of primitives from the video content analysis toolbox (VCAT) and provides solutions to relatively complex problems like face detection, edge detection, shape detection, classification, and others.
The Multiband Graphic Equalizer library for the Blackfin processor allows audio signals to be filtered with a bank of band filters.
The 2D Graphics Primitives (BF2DGL) library for the Blackfin processor implements primitives, which are based on the Open GL-ES/OpenCV APIs and are supported with wrapper example code for the OpenGL-ES/OpenCV, GLUT, and extended APIs.
The Dual Tone Multi Frequency (DTMF) Decoder library for the Blackfin processor implements a Dual Tone Multi Frequency (DTMF) Decoder, which is compliant with the Q.24 ITU specification.
The Audio Mixer library for the Blackfin processor can mix N number of input channels to M output channels and can be used directly for VoIP applications.
The Video Content Analysis Toolbox (VCAT) library for the Blackfin processor implements a set of video analytics tools to be used in video surveillance for detection of events, such as intrusion detection, left/removed object detection.
Adaptive Jitter Buffer
The GIF (graphics interchange format) Decoder library for the Blackfin processor supports handling of data in GIF file format with data movement support, configurable to use either cache mode or MDMA.
The ADI MPEG-4 SP/ASP Decoder library for the Blackfin processor implements an MPEG-4 video decoder, which is compliant with the INTERNATIONAL STANDARD ISO/IEC14496-2, Information technology — Coding of audio-visual objects — Part 2: Visual, Third edition 2004-06-01.
The Constrained Energy Lapped Transform (CELT) coder/decoder library for the Blackfin processor implements the CELT audio codec, which is one of the components of the Opus codec.
Библиотека декодера MPEG-4 HE-AAC v2 (с поддержкой DAB и DRM) для процессоров SHARC реализует комбинацию форматов Advanced Audio Coding (AAC), Spectral Band Replication (SBR) и Parametric Stereo (PS), стандартизованных как высокоэффективный профиль High-Efficiency v2 в MPEG-4 (HE AAC v2).
The Image Processing Toolbox library for the Blackfin processor implements a set of image processing primitives designed to enable faster development of complex image or video processing solutions.

Инструменты разработки ПО

CrossCore Embedded Studio – это интегрированная среда разработки (IDE) мирового уровня для процессоров семейств Blackfin и SHARC.

Связанное оборудование (1)

Аппаратный эмулятор

Обсуждения

Покупка

Функционирование раздела Покупка возможно только в полной версии сайта
Назад
Проверить наличие
Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.