Обзор
Особенности и преимущества
- Companion module for Active Learning labs on buck and boost power converters
- Illustrates important concepts related to buck and boost converters:
- Continuous vs. Discontinuous Conduction Modes
- Open loop operation
- Voltage mode control
- Current mode control
- Independently adjustable parameters: frequency, duty cycle, voltage/current mode
- Onboard current sense amplifiers and adjustable load minimize equipment requirements.
Подробнее о продукте
The ADALM-SR1 (Analog Devices Active Learning Module, Switching Regulator) board is a companion module for several switching regulator exercises covering buck and boost regulators:
- Boost and Buck converter elements and open-loop operation
- Buck Converters: closed loop operation
- Boost Converters: closed loop operation
The circuits required for these exercises exceed the complexity that can be constructed on a breadboard, so the ADALM-SR1 was designed as a flexible platform for experimenting with power electronics. Onboard current sense amplifiers, adjustable electronic load, and feedback signal injection circuitry eliminate the need for expensive equipment — the only additional equipment required is:
- 5V USB wall adapter
- Basic adjustable power supply for input power (0-12V, 2A)
- Multimeter
- ADALM2000 or basic oscilloscope (2 channels with trigger, >10MHz bandwidth)
Документация
Руководства пользователя (1)
Покупка
Функционирование раздела Покупка возможно только в полной версии сайта
Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.